MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series;CC-Link IE Control/Normal station,optical cable, coat

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeMASTER/LOCAL STATION
Network InterfaceCC-LINK IE CONTROL NETWORK

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98 (106)
Depth (mm)110
Weight (kg)0,18

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B