MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series AnyWireASLINK Master unit

FA-MOD PLC: Network Module

SeriesMELSEC IQ-R SERIES
TypeMASTER STATION
Network InterfaceANYWIREASLINK

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98 (106)
Depth (mm)124
Weight (kg)0,13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)25
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO