MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Redundant Function Module

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypeREDUNDANT FUNCTION MODULE
Local I/O Points32
Local + Remote I/O Points32
Int. Current Consumption (A)0,88

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,18
Width (mm)27,8
Height (mm)98 (106)

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)26

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 80-05-7
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO