MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Programmable controller CPU, 320K steps

FA-MOD PLC: CPU Module

SeriesMELSEC IQ-R SERIES
TypeSTANDARD CPU
Program Memory320K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points12288
Cycle Time LD (ns)0,98
Cycle Time MOV (ns)1,96
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,67

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98 (106)
Depth (mm)110
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 2451-62-9, 12060-00-3, 1303-86-2, 110-71-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO