MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; RQ extension base (Q Series type) Unit, 5-slot

FA-MOD PLC: Base Rack

SeriesMELSEC IQ-R SERIES
TypeR-Q EXTENSION BASE UNIT
Slots5
Slots for Power Supply1

Product Dimensions & Weight

Width (mm)245
Height (mm)98
Depth (mm)44,1
Weight (kg)0,32

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)135
Other paper (g)55
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1303-86-2, 7439-92-1, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO