MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Connection cable from main base unit to extension base unit; 10m

FA-MOD PLC: Cable

SeriesMELSEC IQ-R SERIES
TypeEXTENSION CABLE
Cable Length (m)10

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO