MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Extension Cable 0.6m

FA-MOD PLC: Cable

SeriesMELSEC IQ-R SERIES
TypeEXTENSION CABLE
Cable Length (m)0,6

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO