MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Extension base Unit, 12-slot

FA-MOD PLC: Base Rack

SeriesMELSEC IQ-R SERIES
TypeEXTENSION BASE UNIT
Slots12
Slots for Power Supply1

Product Dimensions & Weight

Width (mm)439
Height (mm)101
Depth (mm)32,5
Weight (kg)0,73

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)205
Other paper (g)55
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO