MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Extension Base; 10 slot, Ex Temp

FA-MOD PLC: Base Rack

SeriesMELSEC IQ-R SERIES
TypeEXTENDED TEMP. EXTENSION BASE
Slots10
Slots for Power Supply1

Product Dimensions & Weight

Width (mm)439
Height (mm)101
Depth (mm)32,5
Weight (kg)0,72

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)205
Other paper (g)55
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO