MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series Temperature Control Module; 4 channels; spring clamp

FA-MOD PLC: Temperature Module

SeriesMELSEC IQ-R SERIES
TypeTEMPERATURE CONTROL
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE,RTD
Applicable RTD TypeJPT100, PT100
Applicable Thermocouple TypeW5RE/W26RE, U, T, S, R, PLII, N, L, K, J, E, B
Int. Current Consumption (A)0,28A

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)141
Weight (kg)0,24

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)75,0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3,0
Wood (g)0
Glass (g)0
Others (g)36,0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO