MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series Temperature input 4 channel unit

FA-MOD PLC: Temperature Module

SeriesMELSEC IQ-R SERIES
TypeTEMPERATURE CONTROL
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input TypeRTD
Applicable RTD TypeJPT100, PT100
Int. Current Consumption (A)0,28

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98 (106)
Depth (mm)110
Weight (kg)0,22

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number1317-36-8, 7439-92-1, 68-12-2, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO