MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series Temperature Control Module; 4 channels RTD; spring clamp

FA-MOD PLC: Temperature Module

SeriesMELSEC IQ-R SERIES
TypeTEMPERATURE CONTROL
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input TypeRTD
Applicable RTD TypeJPT100, PT100
Int. Current Consumption (A)0,28A

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)130
Weight (kg)0,24

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45,0
Other paper (g)25,0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B