MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Analog output module, 4 channel (voltage or current)

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC IQ-R SERIES
TypeANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Analogue Outputs4
Output Voltage Range (V)-10-10; 0-5; 1-5
Output Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,16

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)131
Weight (kg)0,14

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number68-12-2, 2451-62-9, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO