MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; HART-Enabled Analog input module; 8 channels (current)

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC IQ-R SERIES
TypeANALOG INPUT (HART)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Occupied Stations1
Integrated Analogue Inputs8
Input Current Range (mA)0-20; 4-20
WiringSPRING CLAMP
Int. Current Consumption (A)0,17

Product Dimensions & Weight

Width (mm)27,8
Height (mm)98(106)
Depth (mm)125
Weight (kg)0,21

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 68-12-2, 2451-62-9
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO