Series | MELSEC IQ-R SERIES |
---|---|
Type | HIGH-SPEED ANALOG INPUT |
Occupied I/O Points on PLC | 16 |
Integrated Analogue Inputs | 4 |
Input Voltage Range (V) | -10-10; 0-10; 0-5; 1-5 |
Input Current Range (mA) | 0-20; 4-20 |
Wiring | SCREW |
Int. Current Consumption (A) | 0,73 |
Width (mm) | 27,8 |
---|---|
Height (mm) | 98 (106) |
Depth (mm) | 131 |
Weight (kg) | 0,2 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK,RINA |
UKCA | COMPLIANT |
Cardboard (g) | 45 |
---|---|
Other paper (g) | 26 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 2451-62-9, 68-12-2, 7439-92-1, 80-05-7, 872-50-4 |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |