MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Channel isolated analog input module; 6 channels

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC IQ-R SERIES
TypeCHANNEL ISOLATED ANALOG INPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Analogue Inputs6
Input Current Range (mA)0-20; 4-20
WiringCONNECTOR
Int. Current Consumption (A)0,36

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)110
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO