MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Analog input module, 4 channel (voltage or current)

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC IQ-R SERIES
TypeANALOG INPUT
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,22

Product Dimensions & Weight

Width (mm)27,8
Height (mm)106
Depth (mm)131
Weight (kg)0,12

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)26
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 80-05-7, 68-12-2, 2451-62-9
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO