MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series Power supply; 100-240V AC input; 5V DC 6A output; life detection

FA-MOD PLC: Power Supply Module

SeriesMELSEC-Q SERIES
TypePOWER SUPPLY W. LIFE DETECTION
Power Supply (V)100-240
Current TypeAC
Max Input Apparent Power (VA)105
Output Current 5V (A)6

Product Dimensions & Weight

Width (mm)55,2
Height (mm)98
Depth (mm)90
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)16
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 13560-89-9, 127-19-5, 12626-81-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO