MITSUBISHI ELECTRIC Changes for the Better

PLC Q Series Input module; 5V DC; 16 high speed inputs; sorce

FA-MOD PLC: Digital Input Module

SeriesMELSEC-Q SERIES
TypeDC HIGH-SPEED INPUT
Power Supply (V)5
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Inputs16
Rated Input Voltage (VDC)5
WiringSCREW
Int. Current Consumption (A)0,08

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0,14
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)40
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO