MITSUBISHI ELECTRIC Changes for the Better

Q26UDEHCPU

Material number 217902
PLC Q Series iQ CPU module; 4096 I/O; 9,5 ns/com.; 260k steps; Ethernet int.

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypeUNIVERSAL MODEL QCPU
Program Memory260K
Program Memory UnitSTEPS
Local I/O Points4.096
Local + Remote I/O Points8.192
Cycle Time LD (ns)9,5
Cycle Time MOV (ns)19
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)0,39

Product Dimensions & Weight

Depth (mm)89,3
Weight (kg)0,22
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)23
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 71868-10-5, 110-71-4, 7439-92-1, 80-05-7, 96-13-9, 3147-75-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO