MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series iQ CPU module; 1024 I/O; 80 ns/com.; 10k steps

FA-MOD PLC: CPU Module

SeriesMELSEC-Q SERIES
TypeUNIVERSAL MODEL QCPU
Program Memory10K
Program Memory UnitSTEPS
Local I/O Points1024
Local + Remote I/O Points8192
Cycle Time LD (ns)80
Cycle Time MOV (ns)160
USB1
RS-2321
Buffer BatteryYES
Int. Current Consumption (A)0,33

Product Dimensions & Weight

Depth (mm)89,3
Weight (kg)0,15
Width (mm)27,4
Height (mm)98

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)70
Steel (g)0
Glass (g)0
Other plastic (g)2
Wood (g)0
Other paper (g)11

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number110-71-4, 7439-92-1, 2451-62-9, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO