MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series PROFIBUS/DP Slave-Module, max. 12 MBaud

FA-MOD PLC: Network Module

SeriesMELSEC-Q SERIES
TypeLOCAL STATION
Network InterfacePROFIBUS-DP

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,11

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,DNV GL,LR,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)70
Other paper (g)11
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO