MITSUBISHI ELECTRIC Changes for the Better
Germany

SPS, L-Serie Serial Interface Module; 1 x RS232; 1 x RS422/485

FA-MOD PLC: Serial Com Module

SeriesMELSEC-L SERIES
InterfaceRS-232, RS-422/485

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)118
Weight (kg)0,17

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3, 7439-92-1, 80-05-7
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO