MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, L-Series Serial Module; RS232; 115,2 kbps

FA-MOD PLC: Serial Com Module

SeriesMELSEC-L SERIES
InterfaceRS-232

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)95
Weight (kg)0,1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)34
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO