MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, L-Series CPU; 4096/8192EA; 260k Steps; 16 In-/8 Outputd; Eth.; CC-Link

FA-MOD PLC: CPU Module

SeriesMELSEC-L SERIES
TypeSINK
Program Memory260K
Program Memory UnitSTEPS
Local I/O Points4096
Local + Remote I/O Points8192
Cycle Time LD (ns)9,5
Cycle Time MOV (ns)19
USB1
Ethernet Port1
Buffer BatteryYES
Int. Current Consumption (A)1,37

Product Dimensions & Weight

Width (mm)98,5
Height (mm)90
Depth (mm)118
Weight (kg)0,47

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)150
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO