MITSUBISHI ELECTRIC Changes for the Better
Germany

SPS, L-Serie Thermocoupler Module;4 channels;Transistor Output;sensor monitoring

FA-MOD PLC: Temperature Module

SeriesMELSEC-L SERIES
TypeTEMPERATURE CONTROL
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeK, J, E, B, L, N, PLII, R, U, T, S
Int. Current Consumption (A)0,33

Product Dimensions & Weight

Width (mm)57
Height (mm)90
Depth (mm)117
Weight (kg)0,33

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)115
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)335
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1317-36-8, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO