MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC L-Series Multiple input (voltage/ current/ temperature) module

FA-MOD PLC: Temperature Module

SeriesMELSEC-L SERIES
TypeMULTIPLE INPUT (VOL/CURR/TEMP)
Occupied I/O Points on PLC16
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE,RTD,VOLTAGE,CURRE
Applicable RTD TypePT50, PT1000, PT100, JPT100
Applicable Thermocouple TypeK, J, E, B, U, T, S, R, PLII, N, L
Int. Current Consumption (A)0,49

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)117
Weight (kg)0,19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)21
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 68515-42-4, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO