MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, L-Series Analog output module; 8 channel Outputs

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC-L SERIES
TypeANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Analogue Outputs8
Output Voltage Range (V)-10-10; 0-5; 1-5
WiringSCREW
Int. Current Consumption (A)0,13

Product Dimensions & Weight

Width (mm)45
Height (mm)106
Depth (mm)117
Weight (kg)0,22

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)53
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO