MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC L-Series 8 channels analog input, Analog-digital conversion (current) module

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC-L SERIES
TypeANALOG INPUT
Occupied I/O Points on PLC16
Integrated Analogue Inputs8
Input Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,21

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)117
Weight (kg)0,19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO