MITSUBISHI ELECTRIC Changes for the Better
Germany

L-series dual channel isolated high resolution analogue digital converter module

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC-L SERIES
TypeDUAL CHANNEL ISOLATION INPUT
Power Supply (V)N/A
Current TypeN/A
Occupied I/O Points on PLC16
Occupied StationsN/A
Integrated Analogue Inputs4
Integrated Analogue OutputsN/A
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)0-20; 4-20
Output Voltage Range (V)N/A
Output Current Range (mA)N/A
WiringSCREW
Int. Current Consumption (A)0,76

Product Dimensions & Weight

Width (mm)28,5
Height (mm)98
Depth (mm)117
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number872-50-4
RoHS ComplianceCOMPLIANT