MITSUBISHI ELECTRIC Changes for the Better

FX5-OPC

Material number 589146
FX5 OPC UA Server Module

FA-COM PLC: Network Module

SeriesMELSEC IQ-F SERIES
TypeOPC UA MODULE
Network InterfaceETHERNET

Product Dimensions & Weight

Depth (mm)83
Weight (kg)0,2
Width (mm)40
Height (mm)90

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)61,7
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)36,88

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO