Series | MELSEC IQ-F SERIES |
---|---|
Type | SCANNER |
Network Interface | ETHERNET/IP |
Depth (mm) | 83 |
---|---|
Weight (kg) | 0,2 |
Width (mm) | 40 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 60 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 34 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 3896-11-5, 71868-10-5 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |