MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5;AS-Link Master Module

FA-COM PLC: Network Module

SeriesMELSEC IQ-F SERIES
TypeMASTER STATION
Network InterfaceANYWIREASLINK

Product Dimensions & Weight

Width (mm)40
Height (mm)90
Depth (mm)83
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)57,4
Other paper (g)36,2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B