MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5;Serial Communication Adapter;RS-485

FA-COM PLC: Serial Com Module

SeriesMELSEC IQ-F SERIES
TypeFX5
InterfaceRS-485

Product Dimensions & Weight

Depth (mm)89,1
Weight (kg)0,08
Width (mm)17,6
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO