MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5;Serial Communication Board;RS-232

FA-COM PLC: Serial Com Module

SeriesMELSEC IQ-F SERIES
TypeFX5
InterfaceRS-232

Product Dimensions & Weight

Width (mm)38
Height (mm)51,4
Depth (mm)11,6 (18,2)
Weight (kg)0,02

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)11
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO