MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5UC;I/O Extension;32 Inputs;sink

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeDC INPUT (SINK)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Inputs32

Product Dimensions & Weight

Width (mm)20,1
Height (mm)90
Depth (mm)74
Weight (kg)0,121

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)50,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO