MITSUBISHI ELECTRIC Changes for the Better

FX5-C16EYT/DSS

Material number 294585
FX5UC;I/O Extension;16 Transistor Outputs;source

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeTRANSISTOR OUTPUT (SOURCE)
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSOURCE

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,1
Width (mm)20,1
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 12060-00-3, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO