MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5UC;I/O Extension;16 Inputs;source

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeDC INPUT (SINK/SOURCE)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Inputs16

Product Dimensions & Weight

Width (mm)14,6
Height (mm)90
Depth (mm)87
Weight (kg)0,1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)51
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO