MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5UC;I/O Extension;16 Inputs;sink

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeDC INPUT (SINK)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Inputs16

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,1
Width (mm)14,6
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)50,6
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO