MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5;I/O Extension;8 Transistor Outputs;source

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeTRANSISTOR OUTPUT (SOURCE)
Occupied I/O Points on PLC8
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSOURCE

Product Dimensions & Weight

Width (mm)40
Height (mm)90
Depth (mm)83
Weight (kg)0,163

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)52
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO