MITSUBISHI ELECTRIC Changes for the Better

FX5-8EYR/ES

Material number 280499
FX5;I/O Extension;8 Relay Outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypeRELAY OUTPUT
Occupied I/O Points on PLC8
Integrated Digital Outputs8
Output TypeRELAY

Product Dimensions & Weight

Depth (mm)83
Weight (kg)0,2
Width (mm)40
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)52
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO