MITSUBISHI ELECTRIC Changes for the Better

FX5-32ER/DS

Material number 297439
FX5;I/O Extension;DC;16 Inputs;16 Relay Outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC IQ-F SERIES
TypePOWERED I/O MODULE (DC)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC32
Integrated Digital Inputs16
Integrated Digital Outputs16
Output TypeRELAY

Product Dimensions & Weight

Depth (mm)83
Weight (kg)0,65
Width (mm)150
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)117
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 119-47-1, 1303-86-2, 12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO