MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5UC;CPU;DC;16 Inputs;16 Transistor Outputs;Eth;RS-485;sink

FA-COM PLC: Main Unit

TypeFX5UC
Power Supply (V)24
Current TypeDC
Program Memory64K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK
Local I/O Points256
Local + Remote I/O Points512
ExpandableYES
Cycle Time LD (ns)34
Cycle Time MOV (ns)34
Ethernet Port1
RS-4851
Power Consumption (W)5
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Depth (mm)89,1
Weight (kg)0,2
Width (mm)42,1
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)75
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO