MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5U;CPU;AC;40 Inputs;40 Transistor Outputs;3xAnalog;Eth;RS-485;source

FA-COM PLC: Main Unit

TypeFX5U
Power Supply (V)100-240
Current TypeAC
Program Memory64K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs40
Integrated Digital Outputs40
Integrated Analogue Inputs2
Output TypeTRANSISTOR
Output LogicSOURCE
Local I/O Points256
Local + Remote I/O Points512
ExpandableYES
Cycle Time LD (ns)34
Cycle Time MOV (ns)34
Ethernet Port1
RS-4851
Power Consumption (W)45
Buffer BatteryOPTION
Protection ClassIP10
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Width (mm)285
Height (mm)90
Depth (mm)83
Weight (kg)1,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)242
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO