MITSUBISHI ELECTRIC Changes for the Better

FX5S-60MT/ES

Material number 685468
PLC CPU Module; iQ-F; AC; 36 Inputs 24 V DC; 24 Transistor/sink Outputs

FA-COM PLC: Main Unit

TypeFX5S
Power Supply (V)100-240
Current TypeAC
Program Memory48K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs36
Integrated Digital Outputs24
Output TypeTRANSISTOR
Output LogicSINK
Cycle Time LD (ns)84
Cycle Time MOV (ns)100
Ethernet Port1
Power Consumption (W)33
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Product Dimensions & Weight

Weight (kg)0,65

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)163,6
Steel (g)0
Glass (g)0
Other plastic (g)0,6
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 12060-00-3, 7439-92-1, 629-14-1, 29420-49-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO