MITSUBISHI ELECTRIC Changes for the Better

FX5S-60MT/DSS

Material number 719998
PLC CPU Module; iQ-F; DC; 36 Inputs 24 V DC; 24 Transistor/source Outputs

FA-COM PLC: Main Unit

TypeFX5S
Power Supply (V)24
Current TypeDC
Program Memory48K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs36
Integrated Digital Outputs24
Output TypeTRANSISTOR
Output LogicSOURCE
Cycle Time LD (ns)84
Cycle Time MOV (ns)100
Ethernet Port1
Power Consumption (W)16
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)147
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)3,35

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO