MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC CPU Module; iQ-F; DC; 36 Inputs 24 V DC; 24 Transistor/sink Outputs

FA-COM PLC: Main Unit

TypeFX5S
Power Supply (V)24
Current TypeDC
Program Memory48K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs36
Integrated Digital Outputs24
Output TypeTRANSISTOR
Output LogicSINK
Cycle Time LD (ns)84
Cycle Time MOV (ns)100
Ethernet Port1
Power Consumption (W)16
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO