Type | FX5S |
---|---|
Power Supply (V) | 100-240 |
Current Type | AC |
Program Memory | 48K STEPS |
Program Memory Unit | FLASH |
Integrated Digital Inputs | 24 |
Integrated Digital Outputs | 16 |
Output Type | TRANSISTOR |
Output Logic | SOURCE |
Cycle Time LD (ns) | 84 |
Cycle Time MOV (ns) | 100 |
Ethernet Port | 1 |
Power Consumption (W) | 30 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Series | MELSEC IQ-F SERIES |
Weight (kg) | 0,55 |
---|
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 142,7 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0,6 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 629-14-1, 7439-92-1, 12060-00-3 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |