MITSUBISHI ELECTRIC Changes for the Better
Germany
We use cookies to improve your experience on our website, to personalise content and ads, to provide social media features and to analyse our traffic. We also share information about your use of our website with our social media, advertising and analytics partners, who may combine it with other information that you have provided to them or that they have collected from your use of their services. Please click [Accept All Cookies] if you agree with the use of all of our cookies. Please click [Cookies Settings] to customise your cookies settings on our website.Cookies Policy

PLC CPU Module; iQ-F; DC; 16 Inputs 24 V DC; 14 Transistor/sink Outputs

FA-COM PLC: Main Unit

TypeFX5S
Power Supply (V)24
Current TypeDC
Program Memory48K STEPS
Program Memory UnitFLASH
Integrated Digital Inputs16
Integrated Digital Outputs14
Output TypeTRANSISTOR
Output LogicSINK
Cycle Time LD (ns)84
Cycle Time MOV (ns)100
Ethernet Port1
Power Consumption (W)15
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55
SeriesMELSEC IQ-F SERIES

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO