FX5-4DA-ADP

Material number 283560
FX5;Analog Output Module;4 channels

FA-COM PLC: Analogue I/O Module

SeriesMELSEC IQ-F SERIES
TypeANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Integrated Analogue Outputs4
Output Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Output Current Range (mA)0-20; 4-20
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Depth (mm)89,1
Weight (kg)0,1
Width (mm)17,6
Height (mm)106

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)52,5
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)12,7

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 1303-86-2, 693-98-1, 80-05-7, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO